IESNA:LM-63-2002
[TEST]P940319
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14521
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1935 1784.3 1646.9 1519 1414.6 1369.8 1367.5 1391 1453.8 1587.3
1795.3 2038.6 2313.4 2614.8 2867.6 3096 3308 3542.7 3734.2 3939.9
4193.5 4360.7 4483.9 4642.5 4870.1 5331.7 6021.7 6890.7 7607.4 7512.4
6163 3304.8 1077.8 457.7 179 58.9 0
1935 1795.3 1658.7 1529.2 1424.8 1373 1373.7 1395.7 1457.7 1589.6
1793.7 2026.9 2302.4 2607.8 2861.3 3092.9 3300.1 3522.3 3722.5 3928.9
4177.8 4370.1 4502.8 4615.8 4851.3 5284.6 5940.9 6810.6 7577.6 7494.4
6280 3490.1 1239.5 476.5 200.2 71.4 0
1935 1800 1668.9 1544.9 1441.3 1382.4 1374.5 1388.7 1436.5 1537.8
1711.3 1944.4 2213.7 2501.8 2773.4 3017.5 3221.6 3408.5 3605.5 3830
4079.6 4348.9 4568.7 4739 4947.1 5299.5 5865.5 6718 7688.3 8077.6
7183.5 4663.7 1858.9 830.5 366.6 131.1 0
1935 1797.6 1678.3 1562.1 1460.9 1402 1384.7 1394.9 1427.9 1502.5
1643 1842.4 2080.2 2340.1 2607 2886.4 3152.6 3376.3 3586.7 3816.7
4096.1 4375.6 4629.9 4858.4 5123.7 5455.7 5973.8 6820.1 8108.3 9376
9353.3 6905.6 3516 1660.3 767.7 263 0
1935 1809.4 1701.1 1600.6 1508.8 1443.6 1419.3 1424 1449.1 1504.1
1603.8 1756.8 1961.7 2181.5 2413.1 2686.3 3004.2 3336.2 3629.8 3933.6
4227.2 4554.6 4900 5228.1 5595.5 6058.6 6711 7671.8 9206.5 11140.7
11835.4 9239.4 6003.7 3081.1 1334.5 415.3 0
1935 1807.9 1708.2 1607.7 1517.4 1449.1 1421.6 1427.9 1452.2 1505.6
1595.1 1744.3 1941.3 2158 2384 2650.9 2972 3309.6 3618.8 3936.8
4239 4565.6 4911 5257.1 5641.8 6119.8 6771.4 7719.7 9208 11099.1
11829.9 9378.4 5977.8 3033.2 1305.5 400.3 0
1935 1824.3 1734.1 1650.9 1572.4 1509.6 1477.4 1471.9 1495.4 1543.3
1620.2 1738.8 1889.5 2070.8 2295.3 2551.2 2884.1 3257 3664.4 4097.7
4533.4 4962 5366.3 5759.5 6175.6 6645 7174.9 7828.8 8667.2 9460.8
8974.9 6309.8 2704.3 861.1 310.9 76.1 0
1935 1844.7 1773.3 1712.1 1654 1603 1570 1554.3 1564.5 1606.1
1673.6 1761.5 1877.7 2039.4 2260 2539.5 2873.9 3258.5 3676.1 4101.6
4506.7 4893.7 5261.8 5616.7 5936.2 6214.8 6433.8 6557.1 6455 5682.6
3612.6 1263.8 496.1 285 141.3 48.7 0
1935 1873 1825.1 1784.3 1748.2 1712.9 1690.9 1683.8 1690.9 1718.4
1764.7 1830.6 1928.7 2079.5 2280.4 2535.5 2844 3192.6 3548.2 3895.2
4214.7 4531 4793.2 5025.6 5195.9 5280.7 5249.3 5002 4324.6 2913.1
1205 517.3 354 248.8 159.4 69.1 0
1935 1900.5 1877.7 1861.2 1845.5 1833.8 1831.4 1841.6 1862.8 1901.3
1952.3 2019.8 2111.6 2250.6 2428.8 2663.5 2952.4 3278.2 3619.6 3974.4
4334.8 4690.4 5020.1 5304.2 5529.5 5617.4 5447.1 4790.8 3396.7 1532.3
635.1 406.6 288.1 197 128.7 58.9 0
1935 1940.5 1943.7 1952.3 1961.7 1975.8 1997 2033.1 2082.6 2145.4
2226.3 2325.2 2462.5 2654.1 2904.5 3208.3 3552.1 3916.4 4294.7 4673.9
5049.9 5418.8 5765.8 6003.7 6050 5801.9 5143.3 3979.2 2302.4 862.7
445.9 308.5 213.5 131.9 78.5 28.3 0
1935 1951.5 1965.6 1989.2 2009.6 2033.9 2066.9 2106.9 2162.7 2230.2
2311 2416.2 2555.2 2738.1 2959.4 3217.7 3501.1 3797.8 4105.5 4407
4695.1 4980.8 5223.4 5361.5 5301.9 4973 4310.4 3287.6 1873.8 710.4
379.2 258.3 179 107.5 58.9 16.5 0
1935 1964.1 1993.1 2024.5 2059.1 2088.9 2129.7 2176 2224.7 2289.8
2362.1 2443.7 2549.7 2682.3 2837 3010.5 3199.7 3394.3 3593.7 3782.1
3958.7 4101.6 4175.4 4115.7 3874 3413.2 2776.5 2011.2 1142.2 524.4
319.5 226.1 160.1 104.4 62 21.2 0
1935 1979 2030 2082.6 2128.1 2163.5 2201.9 2231.8 2254.5 2276.5
2292.2 2304 2315 2320.5 2311.8 2273.4 2202.7 2117.1 2033.1 1909.9
1708.2 1449.9 1201 993.8 824.2 690 585.6 504 434.9 376
316.4 264.5 215.1 160.9 102.8 37.7 0
1935 2001 2066.1 2129.7 2172.9 2201.1 2216.1 2221.5 2209.8 2189.4
2159.5 2115.6 2044.1 1951.5 1835.3 1706.6 1581 1460.9 1342.3 1223
1102.1 992.2 898 805.4 724.6 653.9 595 544 494.5 445.1
387 331.3 266.9 199.4 117 46.3 0
1935 2019.8 2101.4 2159.5 2195.6 2207.4 2200.4 2187.8 2158.7 2117.1
2048.8 1942.1 1819.6 1702.7 1612.4 1537.8 1454.6 1358.8 1260.7 1168.9
1094.3 1054.3 996.2 916.1 839.9 770.9 701 632.7 572.3 514.2
447.4 374.4 289.7 204.9 119.3 57.3 0
1935 2035.5 2122.6 2176.8 2196.4 2190.1 2178.4 2151.7 2103.8 2029.2
1930.3 1825.1 1730.1 1646.9 1567.6 1489.9 1407.5 1320.4 1244.2 1186.9
1169.6 1164.9 1124.9 1059 987.5 914.5 826.6 740.3 660.2 592.7
526.7 453.7 381.5 294.4 205.7 106.8 0
1935 2052 2141.5 2189.4 2193.3 2176.8 2155.6 2114.8 2041 1950.7
1869.9 1803.1 1731.7 1648.5 1555.9 1464.8 1369.8 1280.3 1197.9 1150.8
1135.1 1114.7 1090.4 1048.8 976.5 904.3 841.5 783.4 738.7 689.2
627.2 561.3 489.8 405.8 317.9 189.2 0
1935 2062.2 2150.9 2186.2 2182.3 2158 2125 2068.5 1984.5 1909.1
1856.5 1805.5 1741.9 1659.5 1559 1443.6 1329.8 1222.2 1128 1086.4
1042.5 1012.6 977.3 902 827.4 770.1 722.2 687.7 660.2 617
574.6 510.2 438 367.4 284.2 168.8 0
1935 2066.1 2159.5 2189.4 2176.8 2150.9 2109.3 2036.3 1954.6 1894.2
1849.5 1803.1 1743.5 1667.3 1561.4 1431.1 1287.4 1158.7 1059 1009.5
954.6 905.1 835.2 752 688.4 639.8 601.3 569.1 534.6 494.5
464.7 402.7 328.1 268.5 206.5 103.6 0
1935 2077.9 2165.8 2190.9 2177.6 2147.8 2096.7 2022.9 1941.3 1884.8
1842.4 1791.4 1735.6 1654 1548.8 1419.3 1271.7 1126.5 1018.1 945.1
872.1 818.8 743.4 681.4 621.7 575.4 538.5 509.5 485.1 457.7
483.6 401.1 306.1 233.9 173.5 72.2 0
1935 2077.1 2167.4 2193.3 2179.2 2146.2 2100.7 2023.7 1939.7 1886.4
1842.4 1793.7 1739.6 1660.3 1557.4 1427.1 1278.8 1130.4 1015 938.1
865.1 809.3 735.5 672 612.3 565.2 528.3 500 478.8 451.4
499.3 369.7 292.8 235.5 175.1 72.2 0
